EIP.ASY105.AXIS#.P
This parameter allows reading the associated axis’ EtherNet/IP 32-bit commanded position from the CIP Sync connection command assembly. This is the pre-interpolated, scaled position value from the controller.
Description
For command type definitions, see CIP Sync Command Assembly.
Context
Versions
Action | Version | Notes |
---|---|---|
Implemented | 02-11-01-000 |
General Information
Type |
Read Only |
Units |
N/A |
Range |
N/A |
Default Value |
N/A |
Data Type |
Integer |
See Also | |
Stored in Non-Volatile Memory |
No |
Variants Supported
EtherNet/IP drives: AKD2G-SPI
Fieldbus Information
ID |
Instance |
Attribute |
Name |
Data Type |
Access |
User Mappable |
---|---|---|---|---|---|---|
7549 |
1 |
7549 (0x1d7d) |
EIP.ASY105.AXIS1.P |
Signed32 |
Read Only |
Yes |
73085 |
2 |
7549 (0x1d7d) |
EIP.ASY105.AXIS2.P |
Signed32 |
Read Only |
Yes |